1 L SS316

1 L SS316
1 L SS316

Shaft, 0.9990 / 0.9995 in Diameter, Class L, Stainless Steel 316, 20 Rockwell C Min., 178 in Long +/- 1/32 in

Lead Time:  Contact Factory   *

  • Thomson SS316 shaft is for use with Fluoronyliner bearings, not for use with recirculating ball bushing bushings.
  • Available from stock and cut to length in most material types and options.
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
  • Roundness within .000080"
  • Straight within .001" per foot cumulative when shipped from the factory.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter1 in
Actual Diameter0.9990 / 0.9995 in 
Length178 in +/- 1/32 in 

Specifications

SpecificationsValue
ClassClass L 
Hardness20 Rockwell C Min. 
MaterialStainless Steel 316 
Material, ShaftStainless Steel 316 
Roundness0.000080 in
Straightness0.001 in per Foot Cumulative (.002 in TIR) 
Surface Finish8 Ra microinch Max 
Taper0.0001 in
Weight39.5 lb

Get Quote

*Please fill out the information below so we can best assist you: